??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 405KF-NO-C-2A-EY-02
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 405KF-NO-C-2A-EY-02
VERF
Availability
Available
BC
Order code
BMF00LM
TC
Product identifier
BMF 405KF-NO-C-2A-EY-02
PX
Product view
56061_03
ICON
WEBINC
Product family
T-slot
W
Weight
0.035 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF00LM
DESCRIPT
Description
Special characteristics = Washdown, Dimension = 5 x 5.4 x 27 mm, Principle of operation = Magnetic field sensor, Cable = TPE-V, 2 m, Housing material = PP, Switching output = NPN normally closed (NC), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -40...100 °C, IP rating = IP67, IP68, IP69K, Approval/Conformity = cULus, CE, UKCA, Ecolab, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.